How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LL: | 5.25 in |
| G: | 3.63 | BE1: | 0.5 in |
| AK: | 8.5 | I: | 7.5 in |
| V: | 4.26 in | BF: | 0.53 |
| T: | 3 | AA: | 15.19 |
| AG: | 10.5 | D: | 4.88 |
| L: | 10.88 in | P: | 4.62 in |
| L1: | 14.86 in | AE2: | 0.97 |
| H: | 0.53 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AF: | 0.38 | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 5.14 | Output Diameter (in): | 3 in |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

