How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | P: | 4.62 in |
| H: | 0.53 in | AJ: | 7.25 |
| I: | 7.5 in | L: | 10.88 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| BD: | 9 | L1: | 14.86 in |
| V: | 4.26 in | G: | 3.63 |
| T: | 3 | AB: | 6.76 |
| BF: | 0.53 | AG: | 10.5 |
| AA: | 15.19 | AF: | 0.38 |
| D: | 4.88 | LL: | 5.25 in |
| AK: | 8.5 | U: | 1.25 in |
Technical Specifications
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Bore Code: | 48 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 24 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3 in | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

