How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE1: | 0.5 in |
| P: | 4.62 in | LL: | 5.25 in |
| T: | 3 | D: | 4.88 |
| AJ: | 7.25 | V: | 4.26 in |
| U: | 1.25 in | BD: | 9 |
| G: | 3.63 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AK: | 8.5 | AF: | 0.38 |
| AE2: | 0.97 | AG: | 10.5 |
| L1: | 14.86 in | H: | 0.53 in |
| AB: | 6.76 | BF: | 0.53 |
Technical Specifications
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 48 |
| Product Type: | Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.91 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 3 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

