How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | L: | 10.88 in |
| AB: | 6.76 | D: | 4.88 |
| AE2: | 0.97 | BF: | 0.53 |
| I: | 7.5 in | T: | 3 |
| V: | 4.26 in | BD: | 9 |
| AJ: | 7.25 | AF: | 0.38 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | G: | 3.63 |
| L1: | 14.86 in | U: | 1.25 in |
| BE1: | 0.5 in | P: | 4.62 in |
| AK: | 8.5 | AG: | 10.5 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.91 | Assembly: | YFC-1 |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Bore Code: | 48 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

