How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AJ: | 7.25 | T: | 3 |
| U: | 1.25 in | G: | 3.63 |
| AB: | 6.76 | AK: | 8.5 |
| BF: | 0.53 | AA: | 15.19 |
| BD: | 9 | AG: | 10.5 |
| AF: | 0.38 | P: | 4.62 in |
| V: | 4.26 in | BE1: | 0.5 in |
| AE2: | 0.97 | L: | 10.88 in |
| L1: | 14.86 in | LL: | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 2.91 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Series Code: | OE | Model Code: | 52YFC |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3 in | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

