How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LL: | 5.25 in |
| T: | 3 | U: | 1.25 in |
| D: | 4.88 | AJ: | 5.88 |
| BD: | 5.88 | H: | 0.53 in |
| V: | 4.26 in | BE: | 0.38 in |
| P: | 4.62 in | AG: | 10.5 |
| BF: | 0.41 | AE2: | 0.97 |
| LM: | 13.21 | L: | 10.88 in |
| AB: | 6.76 | AA: | 15.19 |
| AF: | 0.38 | I: | 7.5 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 10:1 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 48 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output RPM: | 175 | Output Diameter (in): | 3 in |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Motor Frame Size: | 56C |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

