How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BE: | 0.38 in |
| AB: | 6.76 | T: | 3 |
| L: | 10.88 in | G: | 3.63 |
| LM: | 13.21 | AF: | 0.38 |
| BF: | 0.41 | V: | 4.26 in |
| AK: | 4.5 | AG: | 10.5 |
| P: | 4.62 in | AA: | 15.19 |
| AE2: | 0.97 | LL: | 5.25 in |
| BD: | 5.88 | I: | 7.5 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Output RPM: | 117 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3 in | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 14.3 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Bore Code: | 48 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

