How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AB: | 6.76 |
| V: | 4.26 in | T: | 3 |
| BF: | 0.41 | G: | 3.63 |
| AG: | 10.5 | AE2: | 0.97 |
| U: | 1.25 in | LM: | 13.21 |
| AF: | 0.38 | I: | 7.5 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | P: | 4.62 in |
| BD: | 5.88 | H: | 0.53 in |
| L: | 10.88 in | BE: | 0.38 in |
| AJ: | 5.88 | D: | 4.88 |
Technical Specifications
| Ratio: | 15:1 | Product Type: | Right Angle |
| Bore Code: | 48 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 14.3 | Ratio Range: | 15:1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

