How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AA: | 15.19 |
| AE2: | 0.97 | LM: | 13.21 |
| AF: | 0.38 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| P: | 4.62 in | LL: | 5.25 in |
| AJ: | 5.88 | T: | 3 |
| H: | 0.53 in | BF: | 0.41 |
| BD: | 5.88 | AB: | 6.76 |
| AK: | 4.5 | D: | 4.88 |
| L: | 10.88 in | AG: | 10.5 |
| V: | 4.26 in | U: | 1.25 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 11.3 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Motor Frame Size: | 56C | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 3 in |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 48 | Assembly: | YFC-1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

