How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 5.25 in |
| BF: | 0.41 | D: | 4.88 |
| G: | 3.63 | LM: | 13.21 |
| AB: | 6.76 | L: | 10.88 in |
| I: | 7.5 in | BD: | 5.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| T: | 3 | P: | 4.62 in |
| U: | 1.25 in | H: | 0.53 in |
| BE: | 0.38 in | AE2: | 0.97 |
| AF: | 0.38 | AA: | 15.19 |
| AK: | 4.5 | V: | 4.26 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 48 |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 56C |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Ratio: | 20:1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 11.3 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3 in | Model Code: | 52YFC |
| Series Code: | OE | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

