How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | U: | 1.25 in |
| V: | 4.26 in | AE2: | 0.97 |
| AF: | 0.38 | BD: | 5.88 |
| BE: | 0.38 in | AA: | 15.19 |
| P: | 4.62 in | G: | 3.63 |
| I: | 7.5 in | BF: | 0.41 |
| AK: | 4.5 | LM: | 13.21 |
| AB: | 6.76 | AJ: | 5.88 |
| T: | 3 | L: | 10.88 in |
| H: | 0.53 in | D: | 4.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 48 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Ratio: | 20:1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 11.3 | Center Distance (in): | 5.25 |
| Series Code: | OE | Output Diameter (in): | 3 in |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

