How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AK: | 4.5 |
| T: | 3 | D: | 4.88 |
| U: | 1.25 in | H: | 0.53 in |
| AA: | 15.19 | LM: | 13.21 |
| BD: | 5.88 | BE: | 0.38 in |
| V: | 4.26 in | AB: | 6.76 |
| AF: | 0.38 | BF: | 0.41 |
| AG: | 10.5 | AE2: | 0.97 |
| I: | 7.5 in | AJ: | 5.88 |
| G: | 3.63 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Bore Code: | 48 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Output Diameter (in): | 3 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.38 |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

