How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AA: | 15.19 |
| I: | 7.5 in | AK: | 4.5 |
| LM: | 13.21 | P: | 4.62 in |
| BF: | 0.41 | AF: | 0.38 |
| LL: | 5.25 in | AB: | 6.76 |
| G: | 3.63 | AE2: | 0.97 |
| U: | 1.25 in | BE: | 0.38 in |
| V: | 4.26 in | H: | 0.53 in |
| T: | 3 | D: | 4.88 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| AG: | 10.5 | AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.38 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Type: | Right Angle |
| Bore Code: | 48 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 56C | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

