How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AA: | 15.19 |
| V: | 4.26 in | I: | 7.5 in |
| T: | 3 | P: | 4.62 in |
| G: | 3.63 | AK: | 4.5 |
| LL: | 5.25 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AJ: | 5.88 | BE: | 0.38 in |
| AG: | 10.5 | BD: | 5.88 |
| H: | 0.53 in | U: | 1.25 in |
| BF: | 0.41 | AE2: | 0.97 |
| AF: | 0.38 | LM: | 13.21 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Bore Code: | 48 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 9.38 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

