How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | H: | 0.53 in |
| I: | 7.5 in | LL: | 5.25 in |
| U: | 1.25 in | BE: | 0.38 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AB: | 6.76 |
| D: | 4.88 | AA: | 15.19 |
| P: | 4.62 in | BF: | 0.41 |
| AK: | 4.5 | L: | 10.88 in |
| AF: | 0.38 | AG: | 10.5 |
| V: | 4.26 in | AE2: | 0.97 |
| T: | 3 | G: | 3.63 |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.38 | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Input Diameter (in): | 1.25 in |
| Ratio: | 25:1 | Bore Code: | 48 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3 in |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Output RPM: | 70 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

