How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AG: | 10.5 |
| H: | 0.53 in | BF: | 0.41 |
| AF: | 0.38 | L: | 10.88 in |
| V: | 4.26 in | T: | 3 |
| LL: | 5.25 in | LM: | 13.21 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| I: | 7.5 in | U: | 1.25 in |
| AB: | 6.76 | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 3.63 | D: | 4.88 |
| AK: | 4.5 | P: | 4.62 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.38 |
| Bore Code: | 48 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Series Code: | OE | Gear Type: | Worm |
| Ratio: | 25:1 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

