How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AE2: | 0.97 |
| V: | 4.26 in | LL: | 5.25 in |
| G: | 3.63 | AK: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | I: | 7.5 in |
| P: | 4.62 in | AF: | 0.38 |
| L: | 10.88 in | BF: | 0.41 |
| AA: | 15.19 | U: | 1.25 in |
| AJ: | 5.88 | H: | 0.53 in |
| T: | 3 | AB: | 6.76 |
| D: | 4.88 | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.29 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 48 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

