How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | I: | 7.5 in |
| BD: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AA: | 15.19 | AJ: | 5.88 |
| LM: | 13.21 | G: | 3.63 |
| BF: | 0.41 | D: | 4.88 |
| AB: | 6.76 | L: | 10.88 in |
| H: | 0.53 in | AG: | 10.5 |
| AF: | 0.38 | V: | 4.26 in |
| U: | 1.25 in | LL: | 5.25 in |
| BE: | 0.38 in | P: | 4.62 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 5.14 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Output Key: | 3/4 X 4.00 | Output RPM: | 35 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3 in | Model Code: | 52YFC |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

