How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AG: | 10.5 |
| U: | 1.25 in | AJ: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| BE: | 0.38 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| BD: | 5.88 | AK: | 4.5 |
| D: | 4.88 | G: | 3.63 |
| AB: | 6.76 | I: | 7.5 in |
| P: | 4.62 in | LM: | 13.21 |
| AA: | 15.19 | T: | 3 |
| LL: | 5.25 in | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Ratio: | 50:1 | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 56C | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.14 | Series Code: | OE |
| Bore Code: | 48 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Output Diameter (in): | 3 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

