How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | L: | 10.88 in |
| U: | 1.25 in | AA: | 15.19 |
| BE: | 0.38 in | T: | 3 |
| AJ: | 5.88 | D: | 4.88 |
| AK: | 4.5 | AG: | 10.5 |
| LL: | 5.25 in | I: | 7.5 in |
| V: | 4.26 in | G: | 3.63 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| LM: | 13.21 | AF: | 0.38 |
| H: | 0.53 in | BD: | 5.88 |
| AB: | 6.76 | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Output RPM: | 35 | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.14 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

