How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AA: | 15.19 |
| H: | 0.53 in | V: | 4.26 in |
| P: | 4.62 in | L: | 10.88 in |
| AF: | 0.38 | T: | 3 |
| BD: | 5.88 | U: | 1.25 in |
| AB: | 6.76 | D: | 4.88 |
| AJ: | 5.88 | AE2: | 0.97 |
| G: | 3.63 | LM: | 13.21 |
| BF: | 0.41 | I: | 7.5 in |
| AK: | 4.5 | LL: | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Series Code: | OE |
| Motor Frame Size: | 56C | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.27 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

