How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | V: | 4.26 in |
| T: | 3 | H: | 0.53 in |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 7.5 in | AF: | 0.38 |
| AB: | 6.76 | D: | 4.88 |
| LL: | 5.25 in | BF: | 0.41 |
| AK: | 4.5 | P: | 4.62 in |
| BD: | 5.88 | L: | 10.88 in |
| AG: | 10.5 | U: | 1.25 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| LM: | 13.21 | AA: | 15.19 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 4.27 |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

