How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| D: | 4.88 | BE: | 0.38 in |
| LM: | 13.21 | AA: | 15.19 |
| H: | 0.53 in | LL: | 5.25 in |
| L: | 10.88 in | P: | 4.62 in |
| AG: | 10.5 | AJ: | 5.88 |
| T: | 3 | AF: | 0.38 |
| AE2: | 0.97 | BF: | 0.41 |
| G: | 3.63 | AK: | 4.5 |
| V: | 4.26 in | AB: | 6.76 |
| I: | 7.5 in | U: | 1.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Assembly: | YFC-1 |
| Output RPM: | 233 | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24 |
| Gear Type: | Worm | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Ratio: | 7.5:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

