How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | H: | 0.53 in |
| V: | 4.26 in | LM: | 13.21 |
| G: | 3.63 | BF: | 0.41 |
| AA: | 15.19 | P: | 4.62 in |
| AJ: | 5.88 | AB: | 6.76 |
| L: | 10.88 in | I: | 7.5 in |
| BE: | 0.38 in | T: | 3 |
| AF: | 0.38 | AK: | 4.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | AG: | 10.5 |
| LL: | 5.25 in | U: | 1.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 24 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3 in | Output Shaft Assembly Code: | 1 |
| Output RPM: | 233 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

