How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LL: | 5.25 in |
| AJ: | 5.88 | U: | 1.25 in |
| BD: | 5.88 | I: | 7.5 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | V: | 4.26 in |
| AE2: | 0.97 | T: | 3 |
| LM: | 13.21 | H: | 0.53 in |
| AF: | 0.38 | BF: | 0.41 |
| AB: | 6.76 | BE: | 0.38 in |
| D: | 4.88 | P: | 4.62 in |
| AK: | 4.5 | AA: | 15.19 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 24 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Output RPM: | 233 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

