How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.97 |
| AK: | 4.5 | D: | 4.88 |
| AG: | 10.5 | T: | 3.188 |
| H: | 0.53 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| V: | 4.26 in | G: | 3.63 |
| U: | 1.25 in | P: | 4.62 in |
| LL: | 5.25 in | BE: | 0.38 in |
| AA: | 15.19 | L: | 10.88 in |
| AJ: | 5.88 | LM: | 13.21 |
| AF: | 0.38 | AB: | 6.76 |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 51 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Output Key: | 3/4 X 4.00 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 19.4 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

