How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| BE: | 0.38 in | U: | 1.25 in |
| I: | 7.5 in | AJ: | 5.88 |
| H: | 0.53 in | L: | 10.88 in |
| AE2: | 0.97 | P: | 4.62 in |
| AB: | 6.76 | AG: | 10.5 |
| AK: | 4.5 | BD: | 5.88 |
| T: | 3.188 | LM: | 13.21 |
| BF: | 0.41 | AA: | 15.19 |
| G: | 3.63 | V: | 4.26 in |
| LL: | 5.25 in | D: | 4.88 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 1 |
| Ratio: | 100:1 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 51 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Series Code: | OE |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

