How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| BF: | 0.41 | LL: | 5.25 in |
| D: | 4.88 | U: | 1.25 in |
| AF: | 0.38 | H: | 0.53 in |
| BD: | 5.88 | AB: | 6.76 |
| L: | 10.88 in | I: | 7.5 in |
| AA: | 15.19 | P: | 4.62 in |
| AE2: | 0.97 | LM: | 13.21 |
| BE: | 0.38 in | T: | 3.188 |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Diameter (in): | 3.188 in | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 2.07 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

