How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | P: | 4.62 in |
| LL: | 5.25 in | G: | 3.63 |
| LM: | 13.21 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| BF: | 0.41 | AB: | 6.76 |
| T: | 3.188 | AG: | 10.5 |
| BE: | 0.38 in | AA: | 15.19 |
| AF: | 0.38 | U: | 1.25 in |
| BD: | 5.88 | AJ: | 5.88 |
| L: | 10.88 in | V: | 4.26 in |
| AK: | 4.5 | AE2: | 0.97 |
Technical Specifications
| Ratio: | 15:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Bore Code: | 51 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.3 | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

