How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BD: | 5.88 |
| V: | 4.26 in | AG: | 10.5 |
| BF: | 0.41 | AF: | 0.38 |
| H: | 0.53 in | AK: | 4.5 |
| D: | 4.88 | G: | 3.63 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | T: | 3.188 |
| U: | 1.25 in | AA: | 15.19 |
| L: | 10.88 in | P: | 4.62 in |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 7.5 in | LM: | 13.21 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 51 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output RPM: | 117 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Ratio Range: | 15:1 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series Code: | OE | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 3.188 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

