How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.41 |
| U: | 1.25 in | T: | 3.188 |
| AK: | 4.5 | AA: | 15.19 |
| LL: | 5.25 in | BD: | 5.88 |
| AJ: | 5.88 | P: | 4.62 in |
| L: | 10.88 in | AF: | 0.38 |
| AE2: | 0.97 | BE: | 0.38 in |
| H: | 0.53 in | LM: | 13.21 |
| G: | 3.63 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Bore Code: | 51 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 14.3 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 15:1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

