How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.76 |
| T: | 3.188 | BD: | 5.88 |
| D: | 4.88 | AA: | 15.19 |
| V: | 4.26 in | AG: | 10.5 |
| BE: | 0.38 in | LM: | 13.21 |
| BF: | 0.41 | L: | 10.88 in |
| H: | 0.53 in | AJ: | 5.88 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | AK: | 4.5 |
| G: | 3.63 | AE2: | 0.97 |
| P: | 4.62 in | I: | 7.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 14.3 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Diameter (in): | 3.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

