How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 13.21 |
| G: | 3.63 | BD: | 5.88 |
| AE2: | 0.97 | AF: | 0.38 |
| I: | 7.5 in | LL: | 5.25 in |
| L: | 10.88 in | BE: | 0.38 in |
| T: | 3.188 | U: | 1.25 in |
| P: | 4.62 in | AJ: | 5.88 |
| V: | 4.26 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AA: | 15.19 | D: | 4.88 |
| AB: | 6.76 | AG: | 10.5 |
Technical Specifications
| Output RPM: | 87.5 | Bore Code: | 51 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 11.3 |
| Model Code: | 52YFC | Ratio Range: | 20:1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Output Diameter (in): | 3.188 in | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

