How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | U: | 1.25 in |
| AE2: | 0.97 | BE: | 0.38 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | T: | 3.188 |
| LM: | 13.21 | H: | 0.53 in |
| G: | 3.63 | AG: | 10.5 |
| AJ: | 5.88 | P: | 4.62 in |
| AF: | 0.38 | AK: | 4.5 |
| L: | 10.88 in | I: | 7.5 in |
| BF: | 0.41 | V: | 4.26 in |
| AA: | 15.19 | LL: | 5.25 in |
Technical Specifications
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 9.38 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 51 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

