How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | H: | 0.53 in |
| AF: | 0.38 | L: | 10.88 in |
| BF: | 0.41 | AJ: | 5.88 |
| AE2: | 0.97 | LL: | 5.25 in |
| BD: | 5.88 | V: | 4.26 in |
| T: | 3.188 | AA: | 15.19 |
| AK: | 4.5 | D: | 4.88 |
| G: | 3.63 | LM: | 13.21 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BE: | 0.38 in |
| AB: | 6.76 | P: | 4.62 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.38 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Output Diameter (in): | 3.188 in |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Bore Code: | 51 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

