How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AF: | 0.38 |
| AE2: | 0.97 | BD: | 5.88 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | D: | 4.88 |
| T: | 3.188 | AJ: | 5.88 |
| P: | 4.62 in | BE: | 0.38 in |
| LL: | 5.25 in | H: | 0.53 in |
| L: | 10.88 in | U: | 1.25 in |
| G: | 3.63 | I: | 7.5 in |
| V: | 4.26 in | AG: | 10.5 |
| AK: | 4.5 | LM: | 13.21 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 9.38 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

