How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AA: | 15.19 |
| LM: | 13.21 | AE2: | 0.97 |
| U: | 1.25 in | AK: | 4.5 |
| BF: | 0.41 | LL: | 5.25 in |
| P: | 4.62 in | H: | 0.53 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AB: | 6.76 |
| L: | 10.88 in | AF: | 0.38 |
| T: | 3.188 | AG: | 10.5 |
| D: | 4.88 | BE: | 0.38 in |
| AJ: | 5.88 | V: | 4.26 in |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio: | 30:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 8.04 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Bore Code: | 51 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

