How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE2: | 0.97 |
| BE: | 0.38 in | L: | 10.88 in |
| G: | 3.63 | AJ: | 5.88 |
| AA: | 15.19 | AF: | 0.38 |
| D: | 4.88 | H: | 0.53 in |
| LL: | 5.25 in | AK: | 4.5 |
| P: | 4.62 in | BF: | 0.41 |
| U: | 1.25 in | AB: | 6.76 |
| BD: | 5.88 | T: | 3.188 |
| LM: | 13.21 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 3.188 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 8.04 | Series Code: | OE |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Model Code: | 52YFC | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

