How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | T: | 3.188 |
| AF: | 0.38 | AE2: | 0.97 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | LL: | 5.25 in |
| BE: | 0.38 in | G: | 3.63 |
| U: | 1.25 in | LM: | 13.21 |
| H: | 0.53 in | AK: | 4.5 |
| AJ: | 5.88 | I: | 7.5 in |
| BD: | 5.88 | AA: | 15.19 |
| AG: | 10.5 | P: | 4.62 in |
| D: | 4.88 | BF: | 0.41 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 8.04 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 51 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Model Code: | 52YFC |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

