How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | P: | 4.62 in |
| V: | 4.26 in | AA: | 15.19 |
| AJ: | 5.88 | LM: | 13.21 |
| I: | 7.5 in | AG: | 10.5 |
| L: | 10.88 in | D: | 4.88 |
| U: | 1.25 in | T: | 3.188 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| AE2: | 0.97 | AB: | 6.76 |
| AF: | 0.38 | LL: | 5.25 in |
| G: | 3.63 | BD: | 5.88 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Bore Code: | 51 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 6.29 | Motor Frame Size: | 140TC |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Model Code: | 52YFC |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

