How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | L: | 10.88 in |
| AF: | 0.38 | H: | 0.53 in |
| I: | 7.5 in | AE2: | 0.97 |
| U: | 1.25 in | AA: | 15.19 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| G: | 3.63 | BD: | 5.88 |
| T: | 3.188 | LL: | 5.25 in |
| P: | 4.62 in | LM: | 13.21 |
| AK: | 4.5 | AG: | 10.5 |
| BF: | 0.41 | BE: | 0.38 in |
| V: | 4.26 in | AB: | 6.76 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Assembly: | YFC-1 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 6.29 | Bore Code: | 51 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.25 in |
| Output RPM: | 43.8 | Model Code: | 52YFC |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Output Diameter (in): | 3.188 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

