How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AB: | 6.76 |
| V: | 4.26 in | U: | 1.25 in |
| BF: | 0.41 | H: | 0.53 in |
| AK: | 4.5 | P: | 4.62 in |
| AF: | 0.38 | LM: | 13.21 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AE2: | 0.97 |
| L: | 10.88 in | AG: | 10.5 |
| BD: | 5.88 | BE: | 0.38 in |
| D: | 4.88 | G: | 3.63 |
| AJ: | 5.88 | T: | 3.188 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.29 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Output Diameter (in): | 3.188 in |
| Bore Code: | 51 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

