How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AF: | 0.38 |
| AK: | 4.5 | H: | 0.53 in |
| L: | 10.88 in | AE2: | 0.97 |
| T: | 3.188 | I: | 7.5 in |
| AG: | 10.5 | AJ: | 5.88 |
| LL: | 5.25 in | U: | 1.25 in |
| AA: | 15.19 | V: | 4.26 in |
| P: | 4.62 in | LM: | 13.21 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| BD: | 5.88 | AB: | 6.76 |
| BF: | 0.41 | D: | 4.88 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.29 | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Assembly: | YFC-1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 51 | Product Type: | Right Angle |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

