How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AK: | 4.5 |
| AJ: | 5.88 | AG: | 10.5 |
| V: | 4.26 in | AF: | 0.38 |
| BD: | 5.88 | T: | 3.188 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| LL: | 5.25 in | LM: | 13.21 |
| P: | 4.62 in | AA: | 15.19 |
| D: | 4.88 | I: | 7.5 in |
| BE: | 0.38 in | U: | 1.25 in |
| H: | 0.53 in | L: | 10.88 in |
| G: | 3.63 | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 28.2 |
| Model Code: | 52YFC | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 5:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 51 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.188 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

