How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 4.88 |
| U: | 1.25 in | H: | 0.53 in |
| AJ: | 5.88 | V: | 4.26 in |
| P: | 4.62 in | AA: | 15.19 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | T: | 3.188 |
| LL: | 5.25 in | AE2: | 0.97 |
| G: | 3.63 | BE: | 0.38 in |
| AB: | 6.76 | AK: | 4.5 |
| LM: | 13.21 | BF: | 0.41 |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output RPM: | 341 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Ratio: | 5:1 | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 28.2 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 51 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

