How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | I: | 7.5 in |
| AJ: | 5.88 | BF: | 0.41 |
| AB: | 6.76 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| L: | 10.88 in | LM: | 13.21 |
| T: | 3.188 | P: | 4.62 in |
| BE: | 0.38 in | V: | 4.26 in |
| AG: | 10.5 | G: | 3.63 |
| AK: | 4.5 | BD: | 5.88 |
| U: | 1.25 in | LL: | 5.25 in |
| D: | 4.88 | H: | 0.53 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.14 |
| Output RPM: | 35 | Assembly: | YFC-1 |
| Output Diameter (in): | 3.188 in | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Input Diameter (in): | 1.25 in | Bore Code: | 51 |
| Center Distance (in): | 5.25 | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

