How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AA: | 15.19 |
| BF: | 0.41 | AJ: | 5.88 |
| P: | 4.62 in | LL: | 5.25 in |
| AK: | 4.5 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| G: | 3.63 | AG: | 10.5 |
| LM: | 13.21 | L: | 10.88 in |
| BD: | 5.88 | AF: | 0.38 |
| AE2: | 0.97 | BE: | 0.38 in |
| D: | 4.88 | T: | 3.188 |
| AB: | 6.76 | U: | 1.25 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.27 |
| Output Diameter (in): | 3.188 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 51 |
| Ratio: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

