How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | V: | 4.26 in |
| T: | 3.188 | AB: | 6.76 |
| AF: | 0.38 | L: | 10.88 in |
| D: | 4.88 | I: | 7.5 in |
| U: | 1.25 in | AG: | 10.5 |
| G: | 3.63 | AK: | 4.5 |
| LM: | 13.21 | AJ: | 5.88 |
| BF: | 0.41 | AA: | 15.19 |
| BD: | 5.88 | H: | 0.53 in |
| AE2: | 0.97 | LL: | 5.25 in |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 24 |
| Bore Code: | 51 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Output Diameter (in): | 3.188 in |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

