How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AK: | 4.5 |
| BF: | 0.41 | G: | 3.63 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | T: | 3.188 |
| AE2: | 0.97 | D: | 4.88 |
| AF: | 0.38 | BE: | 0.38 in |
| AA: | 15.19 | AG: | 10.5 |
| BD: | 5.88 | P: | 4.62 in |
| V: | 4.26 in | LM: | 13.21 |
| AB: | 6.76 | LL: | 5.25 in |
| U: | 1.25 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 24 | Ratio Range: | 7.5:1 |
| Bore Code: | 51 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

