How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LM: | 13.21 |
| T: | 3.188 | I: | 7.5 in |
| AK: | 4.5 | BD: | 5.88 |
| BE: | 0.38 in | AF: | 0.38 |
| AA: | 15.19 | L: | 10.88 in |
| AB: | 6.76 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| P: | 4.62 in | LL: | 5.25 in |
| BF: | 0.41 | G: | 3.63 |
| AG: | 10.5 | AJ: | 5.88 |
| AE2: | 0.97 | D: | 4.88 |
Technical Specifications
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 2.91 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 3.188 in |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

